Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

LF processor units (125 kHz)

LF (125 kHz)

Available in:

24 versions

With our BIS V processor unit, you can simultaneously use up to four read/write heads per processor. The BIS V allows mixed operation of all frequencies (BIS M, BIS L, BIS C, BIS U). This means that only one type of processor unit needs to be stocked, greatly simplifying inventory management. For use in any industrial sector, the processor unit is available with all globally standard bus systems.

Features

  • Perfect EMC due to the robust zinc die-cast housing
  • All connections are easily accessible from the front
  • Variable mounting concept for easy assembly on top hat rails or on the profile
  • LCD display and pushbuttons for simple commissioning
  • Each read/write head signals its operating state via two LEDs directly on the processor unit
  • Integrated IO-Link master port for the connection of IO-Link-capable sensors and actuators
  • Web server for convenient remote condition monitoring
  • Function components of many common controller manufacturers for fast use
  • Integrated 2-port Ethernet switch for line and ring topology
  • Small and compact (172 × 48 × 62 mm)
  • USB interface for rapid commissioning without bus link
  • BIS Cockpit: Read/write head configurable independent of interface with PC-based software tool
  • Power supply via robust 7/8" plug for harsh industrial environments

Availability

24 versions

Order code Price Interface Operating voltage Ub IP rating Supported RFID technologies Ambient temperature
Actions

BIS0122

BIS V-6106-034-C004
3398.15 CAD EtherNet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS00T3

BIS V-6102-019-C001
3398.15 CAD Profibus 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS00U9

BIS V-6110-063-C002
3398.15 CAD EtherCAT 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS010P

BIS V-6111-073-C003
3398.15 CAD CC-Link 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM) 0...60 °C

BIS012E

BIS V-6102-019-C101
4109 CAD Profibus 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS012F

BIS V-6106-034-C002
3398.15 CAD EtherNet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS013U

BIS V-6108-048-C002
3398.15 CAD Profinet 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS013W

BIS V-6108-048-C102
4109 CAD Profinet 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS0146

BIS V-6106-034-C104
4109 CAD EtherNet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS0147

BIS V-6110-063-C102
4109 CAD EtherCAT 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C