- Inductive multiple position limit switches
- Inductive single position limit switches
- Mechanical multiple position limit switches
- Mechanical multiple position limit switches for extended temperature range
- Mechanical multiple position limit switches with interchangeable plunger unit
- Mechanical multiple position limit switches with positive opening
- Mechanical multiple position limit switches with safety switch positions
- Mechanical single position limit switches for extended temperature range
- Mechanical single position limit switches with positive opening
- Mechanical single position limit switches with safety switch positions
Mechanical single position limit switches
Mechanical cam switches
Available in:
62 versions
In mechanical single position limit switches without positive opening, a telescoping plunger executes the switching process. With its help, a mechanical switching element is connected in a separate, sealed chamber. The optimal choice of the plunger shape in combination with our cams is decisive in individual cases. This guarantees a long service life for your application.
Features
- Long service life
- Robust housing for extreme applications
- Three model series
- Optional: Function indicator
- Two-chamber system with IP67 degree of protection: Wear-free membrane with hermetic separation of the plunger mechanism and the switch interior
- Maintenance-free, self-lubricating ram guide with plain bearing bush
Availability
62 versions
Order code | Price | Switch positions, number | Plunger style | Version | Connection type | Switch position spacing | Actions |
---|---|---|---|---|---|---|---|
BNS – EGT 819 (Standard) - ConfigurableBNS – EGT 819 (Standard) - Configurable |
Snap contact |
e = 10, 12, 15: solder connection e = 11, 13, 101: screw terminal |
|||||
BSE0005BSE 30.0-RK |
70.19 CAD | Screw terminal | |||||
BNS0013BNS 819-FR-60-101 |
155.53 CAD | 1 | 1. Switch position: Role | Snap contact | Screw terminal | ||
BNS004EBNS 819-99-K-10 |
201.34 CAD | 1 | 1. Switch position: Ball | Snap contact | Solder connection | ||
BNS0005BNS 819-FK-60-101 |
149.52 CAD | 1 | 1. Switch position: Ball | Snap contact | Screw terminal | ||
BNS004JBNS 819-99-K-11 |
224.25 CAD | 1 | 1. Switch position: Ball | Snap contact | Screw terminal | ||
BNS0062BNS 819-100-K-10-S80 |
454.53 CAD | 1 | 1. Switch position: Ball | Snap contact | Connector | ||
BNS0003BNS 819-FD-60-101 |
149.52 CAD | 1 | 1. Switch position: Chisel | Snap contact | Screw terminal | ||
BNS006EBNS 819-100-R-11 |
231.7 CAD | 1 | 1. Switch position: Role | Snap contact | Screw terminal | ||
BNS0043BNS 819-99-D-13 |
228.86 CAD | 1 | 1. Switch position: Chisel | Snap contact | Screw terminal |
Edit columns
Please select which columns should be displayed.