Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Incremental rotary encoder

Magnetically coded sensors

Available in:

41 versions

Our incremental rotary encoders excel in precise positioning and speed control of rotational axes and shafts. Balluff provides the ideal sensor for almost every shaft diameter, ensuring broad compatibility. With standardized digital and analog interfaces, these encoders seamlessly integrate into a vast array of control systems, facilitating optimal drive performance, even in torque motors.

The special features of our incremental rotary encoders

  • Lower process and storage costs through flexible use of the measuring elements in a circular segment
  • Low total costs
  • High system availability thanks to durably stable magnetic tape with Permagnet® Technology
  • Robust metal or plastic housing for a long service life
  • Saves space with optimum ease of integration

41 versions

Order code Price Reference signal Interface Resolution Read distance
Actions

BML05EC

BML-S2C0-Q61G-M624-K0-KA05
577.65 CAD Pole-periodic Digital A/B (RS422) 10 µm 0.01...6.5 mm

BML05EE

BML-S2C0-Q53G-M624-K0-KA05
577.65 CAD Pole-periodic Digital A/B (HTL) 10 µm 0.01...6.5 mm

BML05EF

BML-S2C0-Q51G-M624-K0-KA05
577.65 CAD Pole-periodic Digital A/B (RS422) 10 µm 0.01...6.5 mm

BML05ER

BML-S2C0-Q53L-M600-N0-KF05
400.63 CAD without reference signal Digital A/B (HTL) 100 µm 0.01...6.5 mm

BML05ET

BML-S2C0-Q51L-M600-N0-KF05
400.63 CAD without reference signal Digital A/B (RS422) 100 µm 0.01...6.5 mm

BML05EU

BML-S2C0-Q61L-M600-N0-KF05
400.63 CAD without reference signal Digital A/B (RS422) 100 µm 0.01...6.5 mm

BML06C0

BML-S2C0-Q61L-M624-K0-KA05
577.65 CAD Pole-periodic Digital A/B (RS422) 100 µm 0.01...6.5 mm

BML06HJ

BML-S2C0-Q61K-M620-R0-KA15
579.95 CAD Pole-periodic Digital A/B (RS422) 50 µm 0.01...6.5 mm

BML06ZC

BML-S2C0-Q53N-M604-K0-KA05
521.1 CAD without reference signal Digital A/B (HTL) 500 µm 0.01...6.5 mm

BML070J

BML-S2C0-Q53N-M600-M0-KA10
474.48 CAD without reference signal Digital A/B (HTL) 500 µm 0.01...6.5 mm