Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Mechanical single position limit switches for extended temperature range

Mechanical cam switches

Available in:

5 versions

Equipped with a special switching element and a sophisticated plunger design, the mechanical position limit switches are perfect for extended temperature ranges. They are suitable for operating temperatures of up to 180 °C. Ideal for harsh environments in mold making in the plastics industries, steel, and iron works.

Features

  • Reliable switching behavior
  • Temperature range of -5 °C to 180 °C
  • Available with high-temperature cable
  • Two model series

5 versions

Order code Price Switch positions, number Plunger style Version Connection type Switch position spacing
Actions

BNS – EGT 819 (Standard) - Configurable

BNS – EGT 819 (Standard) - Configurable
Snap contact e = 10, 12, 15: solder connection
e = 11, 13, 101: screw terminal

BNS04E3

BNS 819-99-D-15
341.69 CAD 1 1. Switch position: Chisel Snap contact Solder connection

BNS04EK

BNS 819-99-R-15
347.68 CAD 1 1. Switch position: Role Snap contact Solder connection

BNS04F3

BNS 819-99-K-15
341.69 CAD 1 1. Switch position: Ball Snap contact Solder connection

BNS04WT

BNS 819-100-D-15
344.81 CAD 1 1. Switch position: Chisel Snap contact Solder connection