HF processor units (13.56 MHz)
HF (13.56 MHz)
Available in:
28 versions
With our BIS V processor unit, you can simultaneously use up to four read/write heads per processor. The BIS V allows mixed operation of all frequencies (BIS M, BIS L, BIS C, BIS U). This means that only one type of processor unit needs to be stocked, greatly simplifying inventory management. For use in any industrial sector, the processor unit is available with all globally standard bus systems.
Features
- Perfect EMC due to the robust zinc die-cast housing
- All connections are easily accessible from the front
- Variable mounting concept for easy assembly on top hat rails or on the profile
- LCD display and pushbuttons for simple commissioning
- Each read/write head signals its operating state via two LEDs directly on the processor unit
- Integrated IO-Link master port for the connection of IO-Link-capable sensors and actuators
- Web server for convenient remote condition monitoring
- Function components of many common controller manufacturers for fast use
- Integrated 2-port Ethernet switch for line and ring topology
- Small and compact (172 × 48 × 62 mm)
- USB interface for rapid commissioning without bus link
- BIS Cockpit: Read/write head configurable independent of interface with PC-based software tool
- Power supply via robust 7/8" plug for harsh industrial environments
Availability
28 versions
Order code | Price | Interface | Operating voltage Ub | IP rating | Supported RFID technologies | Ambient temperature | Actions |
---|---|---|---|---|---|---|---|
BIS0122BIS V-6106-034-C004 |
3398.15 CAD | EtherNet/IP | 24 V DC LPS Class 2 | IP65, with connector | LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) | 0...60 °C | |
BIS00T3BIS V-6102-019-C001 |
3398.15 CAD | Profibus | 24 V DC LPS Class 2 | IP65, with connector | LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) | 0...60 °C | |
BIS00U9BIS V-6110-063-C002 |
3398.15 CAD | EtherCAT | 24 V DC LPS Class 2 | IP65, with connector | LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) | 0...60 °C | |
BIS010PBIS V-6111-073-C003 |
3398.15 CAD | CC-Link | 24 V DC LPS Class 2 | IP65, with connector | LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM) | 0...60 °C | |
BIS012EBIS V-6102-019-C101 |
4109 CAD | Profibus | 24 V DC LPS Class 2 | IP65, with connector | LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) | 0...60 °C | |
BIS012FBIS V-6106-034-C002 |
3398.15 CAD | EtherNet/IP | 24 V DC LPS Class 2 | IP65, with connector | LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) | 0...60 °C | |
BIS013UBIS V-6108-048-C002 |
3398.15 CAD | Profinet | 24 V DC LPS Class 2 | IP65, with connector | LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) | 0...60 °C | |
BIS013WBIS V-6108-048-C102 |
4109 CAD | Profinet | 24 V DC LPS Class 2 | IP65, with connector | LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) | 0...60 °C | |
BIS0146BIS V-6106-034-C104 |
4109 CAD | EtherNet/IP | 24 V DC LPS Class 2 | IP65, with connector | LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) | 0...60 °C | |
BIS0147BIS V-6110-063-C102 |
4109 CAD | EtherCAT | 24 V DC LPS Class 2 | IP65, with connector | LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) | 0...60 °C |
Edit columns
Please select which columns should be displayed.