RFID Handhelds HF accessories
RFID-Handhelds
Available in:
1 versions
A handheld reader for HF applications (13.56 MHz) is made up of three components: A basic device with an HF add-on module combined with an RFID read/write head.
Due to the modular design, different read/write heads from the Balluff RFID portfolio can be combined with the basic device. Benefit from the same reading performance as in stationary applications. Freely select the appropriate read/write head in the desired design and size according to your requirements.
Features
- For a handheld reader for HF applications (13.56 MHz), select a base unit, the HF (Balluff BIS M) add-on module and a read/write head.
- Choose between read/write heads with industry standard ISO15693 and ISO14443
- Flexible size selection: M30, M18 and M12 or special sizes
1 versions
Order code | Price | Order Code | Dimension | Supported RFID technologies | Ambient temperature | Actions |
---|---|---|---|---|---|---|
BIS01HCBIS M-830-4-011-A |
1288.61 CAD | BIS01HC | 82 x 39 x 83 mm | LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM) | -10...60 °C |
Edit columns
Please select which columns should be displayed.