- Inductive multiple position limit switches
- Inductive single position limit switches
- Mechanical multiple position limit switches
- Mechanical multiple position limit switches for extended temperature range
- Mechanical multiple position limit switches with interchangeable plunger unit
- Mechanical multiple position limit switches with positive opening
- Mechanical multiple position limit switches with safety switch positions
- Mechanical single position limit switches
- Mechanical single position limit switches for extended temperature range
- Mechanical single position limit switches with positive opening
Mechanical single position limit switches with safety switch positions
Mechanical cam switches
Available in:
9 versions
Do you value reliable switching even with welded contacts? Then equip your safety functions such as emergency stops or limit stops with Balluff safety switches. Their switching process is triggered by a rigid plunger that actuates a mechanical switching element with forcible opening. If this plunger moves, it breaks the contact. Balluff safety switches are your reliable, safe choice.
Features
- Also suitable for welded contacts
- Safety functions in accordance with DIN EN 60204-1/VDE 0113 and DIN EN 60947-5-1
9 versions
Order code | Price | Switch positions, number | Plunger style | Version | Connection type | Switch position spacing | Actions |
---|---|---|---|---|---|---|---|
BNS – EGT 813 (Safety switching) - ConfigurableBNS – EGT 813 (Safety switching) - Configurable |
with forced opening, Safety EN 60204-1 |
e = 68, 69: solder connection e = 183, 185, 186, 187: screw terminal |
|||||
BNS001JBNS 813-FD-60-183 |
265.49 CAD | 1 | 1. Switch position: Chisel | Safety EN 60204-1 | Screw terminal | ||
BNS001KBNS 813-FD-60-183-FD |
356.86 CAD | 1 | 1. Switch position: Chisel | Safety EN 60204-1 | Screw terminal | ||
BNS001RBNS 813-FD-60-186 |
283.84 CAD | 1 | 1. Switch position: Chisel | Safety EN 60204-1 | Screw terminal | ||
BNS0026BNS 813-FK-60-183 |
265.49 CAD | 1 | 1. Switch position: Ball | Safety EN 60204-1 | Screw terminal | ||
BNS002ABNS 813-FK-60-186 |
283.84 CAD | 1 | 1. Switch position: Ball | Safety EN 60204-1 | Screw terminal | ||
BNS002MBNS 813-FL-60-186 |
332.49 CAD | 1 | 1. Switch position: Roller bearing | Safety EN 60204-1 | Screw terminal | ||
BNS002RBNS 813-FR-60-183 |
271.5 CAD | 1 | 1. Switch position: Role | Safety EN 60204-1 | Screw terminal | ||
BNS0030BNS 813-FR-60-186 |
289.84 CAD | 1 | 1. Switch position: Role | Safety EN 60204-1 | Screw terminal |
Edit columns
Please select which columns should be displayed.