Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Network blocks for Profinet

Network blocks

Available in:

16 versions

The fact that industrial automation has made a significant advancement with Profinet is easy to understand. With Profinet, you directly link drives and safety technology to the network environment.

This Ethernet-based system is significantly faster than Profibus but can readily be combined with it. The same applies to connections with IO-Link. You save time and money, while connectivity ensures improved process quality.

With our network blocks, Profinet can be integrated consistently from the control level to the drive, even in harsh environments.

Features

  • Installation freedom, simple wiring, consistent diagnostics and central configuration through a connection with IO-Link

Availability

16 versions

Order code Price Digital inputs Digital outputs Auxiliary interfaces Port-class
Actions

BNI0052

BNI PNT-302-105-Z015
613.47 CAD 16x PNP, Type 2 16x PNP

BNI00HL

BNI PG3-508-0C5-Z015
740.66 CAD 16x PNP, Type 3 16x PNP 8x IO-Link Type A

BNI00AZ

BNI PNT-538-105-Z063
604.18 CAD 12x PNP, Type 3 12x PNP 8x IO-Link Type A (4x) + Type B (4x)

BNI006C

BNI PNT-502-102-Z015
646.15 CAD 16x PNP, Type 3 16x PNP 4x IO-Link Type A

BNI007M

BNI PNT-509-105-Z033
1341.8 CAD 32x PNP, Type 3 32x PNP 8x IO-Link
8x IO-Link
Type A

BNI0092

BNI PNT-507-005-Z040
533.08 CAD 8x PNP, Type 3 8x PNP 4x IO-Link Type A

BNI00HP

BNI XG1-505-0A5-K083
515.9 CAD 16x PNP, Type 3 8x PNP 8x IO-Link Type A

BNI00HR

BNI XG1-505-0A5-K084
515.9 CAD 16x PNP, Type 3 8x PNP 8x IO-Link Type A

BNI007K

BNI PNT-508-105-Z031
1469.91 CAD 16x PNP, Type 2 16x PNP 8x IO-Link Type A

BNI00EK

BNI PNT-508-055-P067
1597.76 CAD 16x PNP, Type 3 16x PNP 8x IO-Link Type A