LF read/write heads and antennas (125 kHz)
LF (125 kHz)
Available in:
5 versions
Our application-specific, industrial-grade designed LF read/write heads and antennas are easy to integrate into your system.
Up to four read/write heads can be connected to BIS V processor units. Read heads in the M12 or M18 size with separated evaluation electronics are ideal for constricted spaces.
We also offer read heads with IO-Link interface, ideal for when only simple identification (read-only) is required for tracking.
Features
- Robust housing in protection type IP67 ensures reliable use in a raw environment
- Range depends on the combination of read/write head and data carrier that is used (see data sheet for the respective read/write head)
- Connection via M12 plug connectors, cable length 50 m
- Flat design available
5 versions
Order code | Price | Dimension | Housing material | Ambient temperature | Actions |
---|---|---|---|---|---|
BIS00U6BIS VL-301-001-S4 |
592.23 CAD | 80 x 80 x 40 mm | PBT | 0...70 °C | |
BIS00UFBIS VL-302-001-S4 |
755.2 CAD | Ø 18 x 75 mm | Brass, Interface aluminum, nickel-plated | 0...70 °C | |
BIS00UHBIS VL-304-001-S4 |
755.2 CAD | 25 x 10 x 50 mm | ABS, GF16, Interface aluminum | 0...70 °C | |
BIS00UJBIS VL-306-001-S4 |
755.2 CAD | Ø 12 x 42.5 mm | Brass, Interface aluminum, nickel-plated | 0...70 °C | |
BIS00ULBIS VL-300-001-S4 |
592.23 CAD | Ø 30 x 82 mm | PVDF, Nuts PA66 | 0...70 °C |
Edit columns
Please select which columns should be displayed.