BIS01AY
UHF read/write heads and antennas (860...960 MHz)
Typecode:
BIS U-303-C1-TNCB
770.85 CAD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
1 Pc.
- Product Group
- UHF (860...960 MHz)
- Working frequency
- 902…928 MHz
- Dimension
- 300 x 49 x 300 mm
- Polarization
- right hand circular
- Connection
- TNC-Female
- Housing material
- Aluminum, Antenna hood: Polymer blend
- Ambient temperature
- -20...55 °C
- IP rating
- IP67
- Approval/Conformity
-
FCC
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710