- Filter
- IR cut filter
- Focal length
- 2.5 mm
- Aperture
- 2.4
- Minimum object distance (MOD)
- 100 mm
- Angle of view, horizontal
- 132.0 °
- Angle of view, vertical
- 98.8 °
- Max. Sensor size
- 1/2.5"
- Image resolution
- 5 MP
- Lens mount
- S-Mount
- Dimension
- Ø 17 x 19.14 mm
- Weight
- 12 g
- Additional text
- Angle of view refers to a sensor size of 1/2.5"