- Ambient temperature
- -10...50 °C
- Filter
- IR corrected
- Focal length
- 25 mm
- Back focal length
- 12 mm
- Aperture
- 1.4
- Distortion
- -0.3 %
- Minimum object distance (MOD)
- 300 mm
- Angle of view, horizontal
- 20.1 °
- Angle of view, vertical
- 15.1 °
- Max. Sensor size
- 2/3"
- Image resolution
- 5 MP
- Mounting part
- Screws
- Lens mount
- C-Mount
- Dimension
- Ø 34 x 47 mm
- IP rating
- IP20
- Weight
- 110 g
- Additional text
- Angle of view refers to a sensor size of 2/3"