BNI00J5
IO-Link Wireless Network Blocks
Typecode:
BNI EIP-565-W01-K079
1,869.30 CAD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
1 Pc.
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 4-pin, A-coded
- Current sum US, sensor
- 0.2 A
- Housing material
-
PC, coated
ABS, Zinc, Die casting - Dimension
- 130 x 50.5 x 130 mm
- Ambient temperature
- -5...50 °C
- IP rating
- IP54
- Auxiliary interfaces
- EtherNet/IP
- IO-Link version
- 1.1
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-24-26-02
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-02
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306