BIS00LM
HF read/write heads (13.56 MHz) with integrated processor unit
Typecode:
BIS M-451-045-001-07-S4
1,029.74 CAD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
1 Pc.
- Product Group
- HF (13.56 MHz)
- Dimension
- 80 x 40 x 84.5 mm
- Installation
- metal-free (clear zone)
- Antenna type
- Rod
- Supported data carrier types
- DIN ISO 15693
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- PBT
- Interface
- IO-Link 1.1
- Transfer rate
- COM2 (38.4 kBaud)
- Process data IN
- 10 bytes
- Process data OUT
- 10 bytes
- Operating voltage Ub
- 18...30 VDC Supports only LPS/Class 2
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
FCC Part 15
IC (Radio)
cULus
WEEE
MIC
KC
NBTC
IMDA
-
Datasheet
-
Measurement data
-
Disposal
BIS-V RFID EtherNet/IP Short Demo in CoDeSys
BIS-V RFID EtherNet/IP Short Demo in CoDeSys
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710