125.83 CAD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Product Group
- LF (70/455 kHz)
- Dimension
- Ø 12 x 6 mm
- Antenna type
- round
- Memory type
- EEPROM
- User data, read/write
- 1023 Byte
- Storage temperature
- -30...85 °C
- Storage temperature temporary
- 120 °C 1x700 h
- Ambient temperature
- -30...70 °C
- Housing material
- Epoxy-resin/fiberglass
- IP rating
- IP68
- Installation
-
metal-free (clear zone)
on metal
flush in metal - Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
Measurement data
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 4.0
- EC002996
- ETIM 5.0
- EC002996
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710