153.27 CAD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
4 Pc.
- Function
-
Timer on/off delay
Switching amplifier up to 150 mA - Operating voltage Ub
- 10...30 VDC
- Digital inputs
- PNP
- Connection
- Connector, M12x1
- Connection for sensor
- M12x1-Female, 4-pin
- Housing material
-
PBT
PA - Dimension
- Ø 20 x 60 mm
- Ambient temperature
- 0...60 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-90-90
- ECLASS 11.0
- 27-27-90-90
- ECLASS 4.1
- 27-27-90-14
- ECLASS 5.1.3
- 27-27-92-14
- ECLASS 5.1.4
- 27-27-92-14
- ECLASS 6.2
- 27-27-90-90
- ECLASS 8.1
- 27-27-90-90
- ECLASS 9.0
- 27-27-90-90
- ECLASS 9.1
- 27-27-90-90
- ETIM 4.0
- EC001774
- ETIM 5.0
- EC001774
- ETIM 6.0
- EC001774
- ETIM 7.0
- EC001774
- UNSPSC 11
- 39121008
- UNSPSC 7.0901
- 39121008