BAE0120
Micromote - Amplifier for optical sensor heads
Typecode:
BAE SA-OH-062-IC-S75G
406.97 CAD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Series
- SA-OH
- Dimension
- 12 x 40.1 x 80.5 mm
- Interface
- Analog, current 4…20 mA
- Display
-
OLED Display
supply voltage - LED green
Signal - LED YE
Alarm function - LED RD
Sync - LED orange - Setting
-
Auto-Synch
Contrast of the OLED display
Factory setting (Reset)
Teach stat./dyn./man.
Synchronization on/off
Read direction of the OLED display
Gain - Adjuster
-
Jog switch
Key (1x) - Connection
- Connector, M8x1-Male, 4-pin
- Housing material
-
PC
PA 12 - Operating voltage Ub
- 15...30 VDC
- Approval/Conformity
-
CE
WEEE
cULus
UKCA
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528