Network blocks for Ethernet/IP
Network blocks
Available in:
15 versions
High efficiency is only feasible with an optimized network. Balluff offers a comprehensive Ethernet/IP line of products for your high-efficiency system. As a standard for network technology recognized worldwide, Ethernet/IP has already replaced Devicenet in many areas. The Ethernet-based technology is significantly faster and enables the integration of drive technology.
Our network blocks for Ethernet/IP also score points for their high user-friendliness. Only Balluff Ethernet blocks can block IP addresses and protect against accidental changes. This increases your security and simplifies maintenance.
Features
- Time and cost savings: Fast installation and simple integration into existing networks
- Easy module replacement through an innovative address plug
Availability
15 versions
Order code | Price | Digital inputs | Digital outputs | Auxiliary interfaces | Port-class | Actions |
---|---|---|---|---|---|---|
BNI004FBNI EIP-302-105-Z015 |
498.5 EUR | 16x PNP, Type 2 | 16x PNP | |||
BNI006ABNI EIP-508-105-Z015 |
686.7 EUR | 16x PNP, Type 3 | 16x PNP | 8x IO-Link | Type A | |
BNI007CBNI EIP-508-105-Z015-C06 |
714.4 EUR | 8x PNP, Type 3 | 8x PNP | 8x IO-Link | Type A | |
BNI009TBNI EIP-507-005-Z040 |
548.3 EUR | 8x PNP, Type 3 | 8x PNP | 4x IO-Link | Type A | |
BNI00HPBNI XG1-505-0A5-K083 |
349 EUR | 16x PNP, Type 3 | 8x PNP | 8x IO-Link | Type A | |
BNI00HRBNI XG1-505-0A5-K084 |
362 EUR | 16x PNP, Type 3 | 8x PNP | 8x IO-Link | Type A | |
BNI008MBNI EIP-508-105-R015 |
803 EUR | 16x PNP, Type 3 | 16x PNP | 8x IO-Link | Type A | |
BNI00E1BNI EIP-538-005-Z063 |
675.7 EUR | 12x PNP, Type 3 | 8x PNP | 8x IO-Link | Type A (4x) + Type B (4x) | |
BNI00EFBNI EIP-508-105-Z015-C08 |
747.7 EUR | 16x PNP, Type 3 | 16x PNP | 8x IO-Link | Type A | |
BNI00HZBNI EIP-508-005-P067 |
690 EUR | 16x PNP, Type 3 | 16x PNP | 8x IO-Link | Type A |
Edit columns
Please select which columns should be displayed.