BNI00HR
Network modules with multi-protocol
Typecode:
BNI XG1-505-0A5-K084
- Interface
- Profinet / EtherNet/IP
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30 VDC
- Display
- no
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 3-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 8x PNP
- Configurable inputs/outputs
- yes
- Interface IIoT
- REST API, MQTT
- Current sum US, sensor
- 4.0 A
- Housing material
- PC, injection molding
- Dimension
- 59 x 36.8 x 180 mm
- Ambient temperature
- -25...55 °C
- IP rating
- IP67
- Auxiliary interfaces
- 8x IO-Link
- IO-Link version
- 1.1.3
- Port-class
- Type A
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-04
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306