Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

PCI Express cameras

Industrial cameras

Available in:

2 versions

Our state-of-the-art PCI Express camera product range has been designed to meet demanding imaging requirements.

By using the platform-independent PCI Express interface, this camera family offers particularly high transfer rates. Without detours via additional interfaces, an almost latency-free transfer of image data directly into the memory is guaranteed with DMA (Direct Memory Access). This makes applications that demand particularly high performance possible while keeping overall system costs low.

The cameras are equipped with the latest global shutter sensors, which offer high image quality at small pixel sizes and high transfer rates.

Our software supports a wide range of processor architectures, ensuring compatibility, and guarantees smooth switching between different hardware platforms. Adapter boards or plug-in cards are available for the respective computer platforms.

Features and benefits

  • High net data rate of up to 1600 MBps
  • Excellent image quality due to high quality sensors up to 24.6 megapixels
  • Latency-free transfer of image data
  • Works independent of host software thanks to standard interface
  • Support of processor architectures based on NVIDIA, ARM and x86

2 versions

Order code Price IP rating Interface Digital inputs Digital outputs Housing material Data storage Approval/Conformity
Actions

BVS CA-BN - Standard

BVS CA-BN - Standard
IP30 PCIe 4x PNP 4x PNP Aluminium, Anodized CE, UKCA, WEEE

BVS CA-BN - OCuLink

BVS CA-BN - OCuLink
IP30 PCIe 2x PNP galvanically isolated
PNP
2x PNP galvanically isolated
PNP
Aluminium, Anodized CE, WEEE, UKCA

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970