- Color sensors
- Contrast sensors
- Diffuse sensors
- Fork sensors and angle sensors
- Light bands and light grids
- Luminescence sensors
- Micromote - Amplifier for optical sensor heads
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Retroreflective sensors
- Through-beam sensors
Fiber-based devices for plastic and glass fibers
Photoelectric sensors
Available in:
14 versions
BFB fiber-based devices for plastic and glass fibers from Balluff are used when a conventional optical sensor would be too large or too rigid for the application. They can be combined with plastic or glass fiber optics for a complete sensor so that, depending on the application, the maximum amount of flexibility is available to you.
Our large selection of plastic fiber optics can be used especially when requirements for robustness or resistance to environmental temperatures or chemicals are not too ideal. We do, however, have high-temperature-resistant fibers available in our range of products. With glass fiber optics, we also offer tread-resistant, temperature-resistant, and chemical-resistant variants.
Features
- Detection of low contrast differences
- Very fast – up to 8 kHz
- High positioning accuracy
- Flexibly mountable, simple to install
- Additional functions available (parameterizable)
- Mechanically robust
- Highly-accurate switching
- With one-way or detecting principle
- Straight or angled optics
- Compact configuration for mounting on top-hat rails
- With or without display
- Different light types (red or infrared)
- Also optionally available with analog output signal
- Different model series for glass or plastic fibers
Availability
14 versions
Order code | Price | Dimension | Interface | Input function | Connection | Actions |
---|---|---|---|---|---|---|
BFB0006BFB 75K-002-P-S75 |
185 EUR | 10.4 x 35.4 x 84 mm | PNP normally open/normally closed (NO/NC) | Teach Sn, Key disable on/off | Connector, M8x1-Male, 4-pin | |
BFB0001BFB 75K-001-N-02 |
115 EUR | 10.4 x 35.4 x 79.3 mm | NPN normally open/normally closed (NO/NC) | Key disable on/off, Same function as button | Cable, 2.00 m, PVC | |
BFB0004BFB 75K-001-P-S75 |
110 EUR | 10.4 x 35.4 x 84 mm | PNP normally open/normally closed (NO/NC) | Same function as button, Key disable on/off | Connector, M8x1-Male, 4-pin | |
BFB0005BFB 75K-002-N-S75 |
185 EUR | 10.4 x 35.4 x 84 mm | NPN normally open/normally closed (NO/NC) | Teach Sn, Key disable on/off | Connector, M8x1-Male, 4-pin | |
BFB0007BFB 75K-003-N-02 |
198 EUR | 10.4 x 35.4 x 79.3 mm | Analog, voltage 0…10 V NPN NO/NC | Teach Sn, Key disable on/off | Cable, 2.00 m, PVC | |
BFB0008BFB 75K-003-P-02 |
198 EUR | 10.4 x 35.4 x 79.3 mm | PNP NO/NC Analog, voltage 0…10 V | Teach Sn, Key disable on/off | Cable, 2.00 m, PVC | |
BFB0009BFB M18M-001-P-S4 |
105 EUR | Ø 18 x 75 mm | 2x PNP normally open/normally closed (NO/NC) | Connector-Male, 4-pin | ||
BFB0002BFB 75K-001-N-S75 |
110 EUR | 10.4 x 35.4 x 84 mm | NPN normally open/normally closed (NO/NC) | Same function as button, Key disable on/off | Connector, M8x1-Male, 4-pin | |
BFB000ABFB M18M-002-P-S4 |
132 EUR | Ø 18 x 75 mm | 2x PNP normally open/normally closed (NO/NC) | Connector-Male, 4-pin | ||
BFB000EBFB M18M-012-P-S4 |
135 EUR | Ø 18 x 75 mm | 2x PNP normally open/normally closed (NO/NC) | Connector-Male, 4-pin |
Edit columns
Please select which columns should be displayed.