Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

IO-Link Wireless Devices

IO-Link Wireless

Available in:

2 versions

Together with to IO-Link wireless master, the sensor/actuator hub and the bridge are building the IO-Link wireless system. IO-Link wireless is a new radio standard that meets the high demands of factory automation. With the IO-Link wireless hub, up to 8 digital IOs can be connected to the IO-Link wireless system. The IO-Link wireless bridge ensures that the connected IO-Link sensors can transmit their data to the IO-Link Wireless master by radio.

Features

  • IO-Link wireless sensor/actuator hub connects up to 8 digital IOs to the IO-Link wireless system
  • IO-Link wireless bridge makes standard IO-Link devices IO-Link wireless capable
  • Fast and reliable (latency 5ms, error rate 10-9)
  • Protection class IP65/IP67
  • Easy connection to the IO-Link wireless system

Availability

2 versions

Order code Price Housing material Interface Digital inputs Digital outputs Analog inputs Additional function Connection slots
Actions

BNI00FF

BNI IOW-302-W01-K080
386.6 EUR PBT IO-Link wireless 1.1 16x PNP 8x M12x1-Female, 5-pin, A-coded

BNI00H3

BNI IOW-560-W01-K022
153.9 EUR M12x1-Female
M12x1-Male

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970