LF read/write heads (125 kHz) with integrated processor unit
LF (125 kHz)
Available in:
4 versions
Our LF read/write heads with an integrated processor unit combine the antenna, electronics, and interface into one housing.
Easy installation saves time and money. Some read heads are also suitable for tight installation conditions. Special variants with separated electronics create leeway for the installation. The rugged housing in IP67 ensures reliable use in a harsh environment.
Features
- Available interfaces: Parallel and serial (RS232, RS422)
- Additional processor unit eliminated
- Status displays directly on the housing of the reader facilitate the commissioning and minimize down times
Availability
4 versions
Order code | Price | Dimension | Housing material | Communication | Interface | Ambient temperature | Actions |
---|---|---|---|---|---|---|---|
BIS00E0BIS L-409-045-002-07-S4 |
337.37 EUR | Ø 18 x 75 mm | Brass, Interface PBT, nickel-plated | Read Only | IO-Link | 0...70 °C | |
BIS00E1BIS L-409-045-003-07-S4 |
337.37 EUR | Ø 12 x 53 mm | Brass, Interface PBT, nickel-plated | Read Only | IO-Link | 0...70 °C | |
BIS00E2BIS L-409-045-004-07-S4 |
337.37 EUR | 25 x 10 x 50 mm | ABS, Interface PBT | Read Only | IO-Link | 0...70 °C | |
BIS00CZBIS L-409-045-001-07-S4 |
337.37 EUR | 40 x 41 x 120 mm | PBT | Read Only | IO-Link | 0...70 °C |
Edit columns
Please select which columns should be displayed.