Protective housing
Mechanical Protection
Available in:
34 versions
When using Balluff sensors and devices in a very harsh environment, try our protective housings, which are resistant to high temperatures, chemicals, and mechanical influences. These housings are even usable in welding areas. They are made of high-quality materials, offer durable surfaces, and a protective glass with qualified optical properties. Assembly is simple and replacement parts are supplied quickly.
Features
- Sturdy, thanks to quality materials, durable surfaces, and strong design
- Can be integrated economically and reliably in any system
- Resistant to high temperatures, chemicals, and mechanical influences
Availability
34 versions
Order code | Price | Material | Use | Dimension | Approval/Conformity | Actions |
---|---|---|---|---|---|---|
BAM0115BKS-12-CS-02 |
0.84 EUR | PC/ABS | for active and passive junction blocks | Ø 12 x 11.9 mm | ||
BAM012TBKS-7/8-CS-00-A |
10.92 EUR |
Aluminium Anodized Nickel-plated brass |
for active and passive junction blocks | Ø 0.9 x 0.8 ″ | ||
BAM00RLBOS 18-SM-1 |
15.36 EUR | POM | for photoelectric sensors BOS 18M | Ø 22 x 16 mm | ||
BAM0114BKS-12-CS-01 |
6.2 EUR | Brass nickel plated | for M12 connector | Ø 13.5 x 12 mm | ||
BAM012UBKS-7/8-CS-00-I |
10.71 EUR |
Aluminium Anodized Nickel-plated brass |
for active and passive junction blocks | Ø 0.9 " x 0.7 ″ | ||
BAM01C1BAM CS-XA-001-M8-C |
0.63 EUR |
PC ABS |
for junction blocks M8 | Ø 9.1 x 8.5 mm | ||
BAM01C2BAM CS-XA-002-M12-A |
0.63 EUR |
PC ABS (UL certified) |
BNI M12 | Ø 14 x 13.2 mm | ||
BAM01L8BAM PC-XO-006-23K-1 |
43.81 EUR |
Aluminium Anodized Glass |
for photoelectric sensors BOS 23K | 22.5 x 59.3 x 34.3 mm | ||
BAM01LFBAM CS-XA-005-U7/8-A |
6.09 EUR | PA | BNI, BPI | Ø 27 x 150 mm | ||
BAM01NCBAM PC-XO-005-18M-4 |
47.37 EUR |
Stainless steel Glass |
for photoelectric sensors BOS 18M | Ø 22 x 13 mm |
Edit columns
Please select which columns should be displayed.