Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

S-mount lenses

Optics

Available in:

14 versions

Discover Balluff's comprehensive range of S-mount lens mounts.

The most important advantages

  • Various fixed focal lengths
  • Supports sensor formats from 1/3" to 2/3"
  • Versions with IR-Cut filter and without
  • Resolution up to 12 megapixel

Availability

14 versions

Order code Price Max. Sensor size Image resolution Focal length Additional text Use
Actions

FHW027M

ADCTCS
Spacer, 5 mm Accessories for industrial cameras

FHW027N

AD01S
Adapter S-Mount to C-Mount, H 14 mm Accessories for industrial cameras

FHW027P

BM3618C
1/2.5" 1 MP 3.6 mm Angle of view refers to a sensor size of 1/2.5"

FHW027R

BM3518S125ND
1/2.5" 1.5 MP 3.5 mm Angle of view refers to a sensor size of 1/2.5"

FHW02AA

B10M5425C
1/2.3" 10 MP 5.4 mm Angle of view refers to a sensor size of 2/3"

FHW02AC

SH02M13
Lensholder S-Mount, height 13 mm for lenses optics

FHW02AK

B5M12056C
1/1.8" 5 MP 12 mm Angle of view refers to a sensor size of 1/1.8"

FHW02AE

B5M8018C
1/2.5" 5 MP 8 mm Angle of view refers to a sensor size of 1/2.5"

FHW02AF

B5M4018C
1/2.5" 5 MP 4 mm Angle of view refers to a sensor size of 1/2.5"

FHW02AH

B5M3618C
1/2.5" 5 MP 3.6 mm Angle of view refers to a sensor size of 1/2.5"

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970