UHF read/write heads with integrated processor unit (860/960 MHz)
UHF (860/960 MHz)
Available in:
3 versions
UHF read/write heads with integrated processor units are the intermediaries between the data carrier and the PC or the controller. Their advantage is in locating the antenna, electronics and interface are in one housing, meaning there is no need for an additional processor unit. In addition, their simple integration saves a great deal of installation work.
Special features
- UHF read/write heads with IO-Link interface for connection to BNI master blocks
- Simple and fast commissioning via IO-Link interface
- Variants for frequency ranges: EU (865...868 MHz), US (902...928 MHz), CH (920.5...924.5 MHz)
- Reliable use in harsh environments due to robust housing with protection class up to IP69k
- Status displays directly on the reader housing: easy commissioning and minimal downtime
Availability
3 versions
Order code | Price | Radio license | Housing material | Dimension | Housing material | Interface | Ambient temperature | Working frequency | Actions |
---|---|---|---|---|---|---|---|---|---|
BIS01E4BIS U-4A7-082-01C-07-S4 |
756 EUR | Europe | 1.4404 stainless steel | Ø 30 x 98 mm | 1.4404 stainless steel | IO-Link | 0...70 °C | 865…868 MHz | |
BIS01E9BIS U-4A7-082-21C-07-S4 |
756 EUR | China | 1.4404 stainless steel | Ø 30 x 98 mm | 1.4404 stainless steel | IO-Link | 0...70 °C | 920.5…924.5 MHz | |
BIS01E8BIS U-4A7-082-11C-07-S4 |
604.8 EUR | USA, Canada | 1.4404 stainless steel | Ø 30 x 98 mm | 1.4404 stainless steel | IO-Link | 0...70 °C | 902…928 MHz |
Edit columns
Please select which columns should be displayed.