Glass fibers
Reflectors, Fibers, Optics
Available in:
117 versions
Our compact, flexible, and robust glass fiber solutions are distinguished by their precision and speed. They are available as switch and through-beam versions. Different end pieces with diameters ranging from 2 to 8 mm are available. Choose between straight or angled designs.
The glass fibers are temperature-resistant up to 250 °C and chemically resistant. You also benefit from their easy installation, even under tight installation conditions.
Features
- Designed and tested for Balluff BFB M18M-… and BOS 30M-…
- Various casing materials, such as polyurethane, corrugated metal tubing and silicone
- Various lengths and diameters
- Crush-resistant and oil-resistant
- High excess gain
- High quality materials and precise machining
- Homogeneous optical properties
Availability
117 versions
Order code | Price | Version | Style | Dimension | Fiber type material | Cable length L | Actions |
---|---|---|---|---|---|---|---|
BFO0013BFO 18A-LEE-MZG-20-0,5 |
253 EUR | Ø 6, 90° optics | Cylinder, Optics 90° | Ø 8 x 14 mm | Glass | 0.50 m | |
BFO0014BFO 18A-LEE-MZG-20-1 |
293 EUR | Ø 6, 90° optics | Cylinder, Optics 90° | Ø 8 x 14 mm | Glass | 1.00 m | |
BFO001ABFO 18A-LEE-SMG-20-1 |
329 EUR | Ø 6, 90° optics | Cylinder, Optics 90° | Ø 8 x 14 mm | Glass | 1.00 m | |
BFO001FBFO 18A-LEE-UZG-20-0,5 |
175 EUR | Ø 6, 90° optics | Cylinder, Optics 90° | Ø 8 x 14 mm | Glass | 0.50 m | |
BFO001HBFO 18A-LEE-UZG-20-1 |
197 EUR | Ø 6, 90° optics | Cylinder, Optics 90° | Ø 8 x 14 mm | Glass | 1.00 m | |
BFO001PBFO 18A-LFF-MZG-10-0,5 |
165 EUR | Ø 2, 90° optics | Cylinder, Optics 90° | Ø 8 x 14 mm | Glass | 0.50 m | |
BFO001RBFO 18A-LFF-MZG-10-1 |
194 EUR | Ø 2, 90° optics | Cylinder, Optics 90° | Ø 8 x 14 mm | Glass | 1.00 m | |
BFO001UBFO 18A-LFF-SMG-10-0,5 |
200 EUR | Ø 2, 90° optics | Cylinder, Optics 90° | Ø 8 x 14 mm | Glass | 0.50 m | |
BFO001WBFO 18A-LFF-SMG-10-1 |
252 EUR | Ø 2, 90° optics | Cylinder, Optics 90° | Ø 8 x 14 mm | Glass | 1.00 m | |
BFO0026BFO 18A-XAA-MZG-30-0,5 |
97 EUR | M5, standard | Cylinder, Straight optics | Ø 8 x 30 mm | Glass | 0.50 m |
Edit columns
Please select which columns should be displayed.