Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Ultrasonic sensors for short-stroke hydraulic cylinders

Ultrasonic sensors

Available in:

1 Series

With the ultrasonic position sensor with media contact for hydraulic short stroke cylinders, you can monitor clamping processes of a workpiece directly, continuously and quickly.

By emitting ultrasound into the hydraulic fluid, the sensor generates reliable information about the clamping status and lets you detect deviations early on, for example. By monitoring the entire clamping process, you can also detect pressure fluctuations in the hydraulic unit, defects in the swivel mechanism and defective seals in ample time to take action.

Thanks to its small form factor, standardized interfaces that can be configured as required, and continuous automated compensation, the sensor is easy and flexible to integrate.

Relevant additional information is also provided in IO-Link operation.

Features

  • Direct monitoring and continuous position measurement of hydraulic short stroke cylinders
  • Space-saving integration due to small size
  • Condition monitoring thanks to IO-Link: Reliable information on voltage status, pressure fluctuations, signal quality, device temperature
  • Plug & Play: full flexibility and universal integration through the multifunctional interface

1 Series

Series Measuring range Interface Connection type Pressure rating max.
Actions

BFD

For short-stroke hydraulic cylinders
0...80 mm Analog, voltage/Analog, current selectable, IO-Link, Pin 2: PNP/NPN/push-pull, Pin 4: Push-pull Cable, Cable with connector 350 bar

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970