RFID Handhelds LF accessories
RFID-Handhelds
Available in:
1 versions
A handheld reader for LF applications (70/455 kHz) is composed of three components: A basic device with an LF add-on module combined with an RFID read/write head.
Due to the modular design, different read/write heads from the Balluff RFID portfolio can be combined with the basic device. Benefit from the same reading performance as in stationary applications. Freely select the appropriate read/write head in the desired design and size according to your individual requirements.
Features
- For a handheld reader for LF applications (70/455 kHz), select a base unit, the LF add-on module and an LF (Balluff BIS C) read/write head.
- Select a suitable size depending on the data carrier used: M30, M18 and M12 or special sizes
Availability
1 versions
Order code | Price | Order Code | Dimension | Supported RFID technologies | Ambient temperature | Actions |
---|---|---|---|---|---|---|
BIS01HEBIS C-830-4-011-A |
586.95 EUR | BIS01HE | 82 x 39 x 83 mm | LF 70/455 kHz (BIS C ) | -10...60 °C |
Edit columns
Please select which columns should be displayed.