Unmanaged switches
Switches
Available in:
4 versions
With our unmanaged switches, 5-port and 8-port Ethernet devices can be star-connected on a component. The unmanaged switches satisfy both protection classes IP67 and IP20 and support 10 and 100 Mbit/s transfer rates. The transfer speed is set automatically via the auto negotiation function.
Through their auto-crossing function, the blocks independently detect which cable type is used. Wiring errors are thus excluded.
Features
- IP67 and IP20
- Transfer rates 10 and 100 Mbit/s
- Transfer speed automatically adjustable via Auto-Negotiation function
- Wiring errors excluded by Auto-crossing function
Availability
4 versions
Order code | Price | Interface | Auxiliary interfaces | Connection slots | Mounting part | IP rating | Actions |
---|---|---|---|---|---|---|---|
BNI000FBNI EIP-950-000-Z009 |
389.9 EUR | Ethernet TCP/IP 10Base-T/100Base-TX | 8x EtherNet/IP 10Base-T/100Base-TX | 8x M12x1-Female, 4-pin, D-coded | 2-hole screw mount | IP67, when threaded in | |
BNI005EBNI TCP-951-000-E028 |
129.6 EUR | Ethernet TCP/IP 10Base-T/100Base-TX | 4x Ethernet TCP 10Base-T/100Base-TX | 5x RJ45-Female, 8-pin | DIN rail mount | IP30 | |
BNI0089BNI EIP-950-000-Z009-C07 |
389.9 EUR | Ethernet TCP/IP 10Base-T/100Base-TX | 8x EtherNet/IP 10Base-T/100Base-TX | 8x M12x1-Female, 4-pin, D-coded | 2-hole screw mount | IP67, when threaded in | |
BNI0067BNI TCP-952-000-E029 |
175 EUR | Ethernet TCP/IP 10Base-T/100Base-TX | 8x Ethernet TCP 10Base-T/100Base-TX | 8x RJ45-Female, 8-pin | DIN rail mount | IP30 |
Edit columns
Please select which columns should be displayed.