Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

HF read/write heads (13.56 MHz) with integrated processor unit

HF (13.56 MHz)

Available in:

36 versions

BIS M uses high frequency (HF) 13.56 MHz and supports the standard according to DIN ISO 15693 and/or DIN ISO 14443. Read heads with an integrated processor unit can be connected directly to the higher-level control system via IO-Link, RS232, TCP/IP or via Serial Subnet 16 TM. The diverse configurations, dimensions, and variants with separate or integrated read heads allow you to meet most requirements.

Features

  • Available interfaces: IO-Link, Serial RS232, RS485/Subnet 16, RS422, USB
  • Also with bus interface: Connect All-in-One RFID Reader BIS M-4008 direct to Profinet
  • Reliable use in harsh environments: rugged IP67 housing
  • Status displays directly on the housing of the reader facilitate the commissioning and minimize down times

Availability

36 versions

Order code Price Dimension Housing material Interface Ambient temperature
Actions

BIS00LH

BIS M-400-045-001-07-S4
299 EUR Ø 30 x 83 mm Brass, Nickel-plated brass nuts, nickel-plated IO-Link 1.1 -20...80 °C

BIS00EJ

BIS M-400-007-001-00-S115
498.96 EUR Ø 30 x 83 mm Brass, Nickel-plated brass nuts, nickel-plated RS232 0...70 °C

BIS00EK

BIS M-400-007-002-00-S115
566.48 EUR Ø 30 x 109.5 mm Brass, Nickel-plated brass nuts, nickel-plated RS232 0...70 °C

BIS00EM

BIS M-401-007-001-00-S115
546.63 EUR 80 x 40 x 84.5 mm PBT RS232 0...70 °C

BIS00EN

BIS M-402-007-002-00-S115
737.31 EUR Ø 18 x 44.5 mm Brass, Interface aluminum, nickel-plated RS232 0...70 °C

BIS00LW

BIS M-402-045-002-07-S4
418.64 EUR Ø 18 x 45.5 mm Brass, Interface aluminum, nickel-plated IO-Link 1.1 0...70 °C

BIS00W1

BIS M-410-067-001-04-S92
590 EUR 40 x 24 x 56 mm PC, With PU potting Subnet 16 (RS485) -20...50 °C

BIS00W2

BIS M-410-068-001-00-S115
590 EUR 40 x 24 x 56 mm PC, With PU potting RS232 -20...50 °C

BIS00W3

BIS M-410-068-001-02-S115
590 EUR 40 x 24 x 56 mm PC, With PU potting RS422 -20...50 °C

BIS00W4

BIS M-410-068-001-09-S72
590 EUR 40 x 24 x 56 mm PC, With PU potting USB 2.0 -20...50 °C

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970