Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Multi-frequency RFID processors

Flexible, powerful and compact

Available in:

39 versions

Our robust BIS V RFID processors are known for fast data transmission, short cycle times and high data security in all applications. You can use up to four read/write heads simultaneously with each processor. Their frequency independence even allows mixed operation of different frequencies (LF, HF and UHF). This means that only one type of processor needs to be kept in stock, which greatly simplifies inventory. For industry-wide use, the processor is also available with all worldwide common bus systems.

Features

  • All worldwide common bus systems available
  • Variable mounting options for easy installation
  • Four independently parameterizable ports for simultaneous operation of up to four read/write heads
  • Each read/write head indicates its operating status via two LEDs on the processor
  • Mixed operation of LF, HF and UHF possible
  • Integrated IO-Link master port for connecting IO-Link-capable sensors and actuators
  • Excellent EMC due to the robust zinc die-cast housing
  • Function blocks from many common control manufacturers for fast deploymentment
  • Web server for convenient remote status monitoring
  • All connections easily accessible from the front

Availability

39 versions

Order code Price Interface Operating voltage Ub IP rating Supported RFID technologies Ambient temperature
Actions

BIS00T3

BIS V-6102-019-C001
1224.44 EUR Profibus 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS0122

BIS V-6106-034-C004
1224.44 EUR Ethernet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS0122

BIS V-6106-034-C004
1224.44 EUR Ethernet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS012E

BIS V-6102-019-C101
1576.35 EUR Profibus 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS012F

BIS V-6106-034-C002
1224.44 EUR Ethernet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS012F

BIS V-6106-034-C002
1224.44 EUR Ethernet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS013U

BIS V-6108-048-C002
1224.44 EUR Profinet 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS0146

BIS V-6106-034-C104
1576.35 EUR Ethernet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS0146

BIS V-6106-034-C104
1576.35 EUR Ethernet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS014C

BIS V-6106-034-C102
1576.35 EUR Ethernet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970