Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Amplifiers for capacitive sensor heads

Capacitive sensors

Available in:

6 versions

Balluff remote amplifiers enable our capacitive sensor heads to be setup and evaluated easily. Compact evaluation units with switching signals, analog values, or IO-Link functionality for top-hat rail mounting are available for this purpose.

Adjustable beyond critical environments, various setting options provide extended functionality for almost all capacitive sensor heads from Balluff.

Features

  • For easy setup and evaluation of almost all capacitive sensor heads from Balluff
  • With comfort or IO-Link evaluation unit for top-hat rail mounting
  • Adjustment possible beyond critical environment conditions
  • Compact configurations and various functional modes

Availability

6 versions

Order code Price Dimension Connection Interface Time function IP rating
Actions

BAE00LA

BAE SA-CS-026-YP-BP00,3-GS04
120.96 EUR 10.5 x 45 x 75.5 mm Cable with connector, M12x1, 0.30 m, PUR Analog, voltage/analog, current 0…10 V/4…20 mA
PNP/NPN NO/NC
On/off delay time programmable IP40

BAE00KH

BAE SA-CS-025-YP-BP02
87.78 EUR 10.5 x 45 x 75.5 mm Cable, 2.00 m, PUR PNP/NPN normally open/normally closed (NO/NC) IP40

BAE00KJ

BAE SA-CS-026-YP-BP02
114.56 EUR 10.5 x 45 x 75.5 mm Cable, 2.00 m, PUR Analog, voltage/analog, current 0…10 V/4…20 mA
PNP/NPN NO/NC
On/off delay time programmable IP40

BAE00ZK

BAE SA-CS-025-PS-BP00,1-GS49
105.32 EUR 10.5 x 45 x 75.5 mm Cable with connector, M8x1, 0.1 m, PUR PNP normally open (NO) IP40

BAE00L9

BAE SA-CS-025-YP-BP00,3-GS04
95.34 EUR 10.5 x 45 x 75.5 mm Cable with connector, M12x1, 0.30 m, PUR PNP/NPN normally open/normally closed (NO/NC) IP40

BAE00LC

BAE SA-CS-027-YI-BP00,3-GS04
120.96 EUR 10.5 x 45 x 75.5 mm Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR IO-Link 1.1 PNP/NPN NO/NC On/off delay time programmable IP40

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970