Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BNI00HP

Available

Network modules with multi-protocol

Typecode:

BNI XG1-505-0A5-K083

Loading...
Interface
Profinet / EtherNet/IP
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30 VDC
Display
no
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 2-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Interface IIoT
REST API, MQTT
Current sum US, sensor
4.0 A
Housing material
PC, injection molding
Dimension
59 x 36.8 x 180 mm
Ambient temperature
-25...55 °C
IP rating
IP67
Auxiliary interfaces
8x IO-Link
IO-Link version
1.1.3
Port-class
Type A
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Visual signaling devices

Protective covers/ protective housing

Double-Ended Cordsets

Mechanical Accessories

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-04
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970