Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIR0004

Available

S-BIR IO

Typecode:

BIR 01-0300-K12LL3-000S04

Loading...
Connection
Connector, M12x1, 4-pin
Housing material
Aluminium and PBT-GF30, Anodized
Measuring length
300 mm
Interface
IO-Link V1.1
linear rising/falling
Output characteristic
linear rising/falling
Operating voltage Ub
18...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67, with connector
Approval/Conformity
CE
cULus
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Profinet

Mechanical Accessories

Control arm for profile style

Ethernet/ IP

EtherCAT

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001852
ETIM 5.0
EC001852
ETIM 6.0
EC001852
ETIM 7.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970