Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BES00P0

Inductive standard sensors with preferred types

Typecode:

BES 516-324-G-E4-C-PU-05

Loading...

Product description

Our standard inductive sensors are ideal for object detection in metal areas. They are short-circuit protected and operate without contact, making them wear-free and very resistant to dirt and contamination. The sensors are available in configurations from 3 mm Ø to 80 × 80 mm square dimensions.
The rugged and reliable inductive Global Sensors provide especially economical solutions. We can also delivery the broad range of these over 500 preferred types worldwide in the shortest possible time.

Dimension
Ø 8 x 30 mm
Style
M8x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Switching frequency
1500 Hz
Housing material
Stainless steel
Material sensing surface
PBT
Connection
Cable, 5.00 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP68
Approval/Conformity
EAC, cULus, CE, WEEE
Technical documentation
  • Datasheet

  • CAD Model

  • MTTF Certificate

  • Disposal

  • Configuration/Installation/Assembly manual

  • Declaration of Conformity

  • Product View

Universal brackets

Electrical accessories

Universal mounting system

Power supplies for the control cabinet

Nuts

ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
eCl@ss 6.0
27-27-01-01
eCl@ss 8.1
27-27-01-01