- Supported web browsers
- Google Chrome
- Housing material
- Plastic
- Connection slots
-
2x LAN: RJ45-Female, 8-pin
2x USB: USB 2.0 Standard-A
ConBridge Systembus: ConnectBridge connector
HDMI: Micro-HDMI
PiBridge Systembus: PiBridge connector
RS485: Screw terminal connection, 4-pin
USB: USB Micro
X2: Screw terminal connection, 4-pin
X4: Screw terminal connection, 8-pin - Dimension
- 45 x 96 x 110.5 mm
- Ambient temperature
- -40...55 °C
- Storage temperature
- -40...85 °C
- Display
- 6 status LEDs (2-color), of which 2 LEDs are freely programmable
- Operating voltage, note
- 12-24 V DC -15% / +20%, reverse polarity protected
- IP rating
- IP20
- Mounting part
- DIN rail
- ECLASS 10.1
- 27-37-18-90
- ECLASS 11.0
- 27-37-18-90
- ECLASS 4.1
- 27-37-18-90
- ECLASS 5.1.3
- 27-37-18-90
- ECLASS 5.1.4
- 27-37-18-90
- ECLASS 6.2
- 27-37-18-90
- ECLASS 8.1
- 27-37-18-90
- ECLASS 9.0
- 27-37-18-90
- ECLASS 9.1
- 27-37-18-90
- ETIM 7.0
- EC002627