IO-Link cable
Available in:
4 versions
Standard sensor cables and bus cables
Flexible and reliable - for us, these are the essential characteristics of good connection technology. At Balluff you get everything from a single source: sensors, systems and network technology as well as suitable connectors and connection cables for a wide range of requirements and optimum use in your industry. With our versatile, flexible and reliable connection technology, we support you with rapid integration and ensure quick and easy commissioning of your machines and systems.
Haven't found the right product yet? Visit our connection technology product area:
Availability
4 versions
Order code | Price | Connection 1 | Connection 2 | Cable | Connection | Actions |
---|---|---|---|---|---|---|
BCC03JZBCC M314-M414-3E-304-PX0434-050 |
20.69 EUR | M8x1-Female, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | PUR black, 5 m, drag chain compatible | ||
BCC03FABCC M313-M413-3E-300-PX0334-050 |
18.28 EUR | M8x1-Female, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | PUR black, 5 m, drag chain compatible | ||
BCC03KFBCC M324-M414-3E-304-PX0434-050 |
20.69 EUR | M8x1-Female, angled, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | PUR black, 5 m, drag chain compatible | ||
BCC03FWBCC M323-M413-3E-300-PX0334-050 |
18.28 EUR | M8x1-Female, angled, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | PUR black, 5 m, drag chain compatible |
Edit columns
Please select which columns should be displayed.