Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Ultrasonic sensors with analog output or digital output

Ultrasonic sensors

Available in:

6 Series

Our ultrasonic sensors are engineered for a broad range of applications, including measuring fill levels, heights, sag, and detecting positions or objects in solid, powdery, and liquid media. These versatile sensors are the perfect solution for any application requiring a sensor that operates effectively regardless of color, surface finish, or environmental conditions such as haze, dust, or impurities. Featuring both digital and analog output options, our ultrasonic sensors offer unparalleled resolution and minimal blind zones, ensuring extreme precision in detecting and counting objects without contact. Their ability to perform reliably in various environments makes them the ideal choice for anyone looking for a universally applicable sensor. Designed to withstand challenging conditions, our sensors are impervious to mist, dust, and dirt, maintaining their accuracy and functionality. Available in versions with a wide range of voltage or current outputs, including variants with additional switching outputs, these multi-talented devices are equipped to meet diverse requirement profiles with a variety of output signals. By combining high-resolution measurement capabilities with robust and versatile design, our ultrasonic sensors ensure maximum precision and reliability for all your sensing needs.

Special features of our ultrasonic sensors

  • Position detection or object detection in solid, powdery and liquid media
  • Non-contact monitoring of the presence and counting of objects
  • Independent of color and surface finish
  • Extreme precision thanks to high resolution and small blind zones
  • Digital or analog outputs

6 Series

Series Connection Interface Range min. Range max. Housing material primary IP rating
Actions

BUS M12

Cylindrical version with M12 thread and analog output
Connector, M12x1-Male, 4-pin Analog, voltage, Analog, current 20 mm 350 mm Nickel-plated brass

BUS M18

Cylindrical version with M18 thread and analog or digital output
Connector, M12x1-Male, Connector, M12x1-Male, 5-pin IO-Link, Analog, voltage, Analog, current, PNP/NPN 25 mm 1300 mm Brass, Nickel-plated brass

BUS M30

Cylindrical version with M30 thread and analog or digital output
Connector, M12x1-Male, Connector, M12x1-Male, 5-pin Analog, voltage/analog, current, NPN, PNP 30 mm 8000 mm Brass, Stainless steel

BUS Q62

Square version and analog or digital output
Connector, M12x1-Male, 5-pin IO-Link, PNP/NPN, Analog, voltage/analog, current, PNP 350 mm 8000 mm PBT

BUS R06

Cubic version and analog or digital output
Connector, M8x1-Male, 4-pin Analog, voltage, Analog, current, NPN, PNP 20 mm 1000 mm ABS

BUS W18

Cylindrical version with angled sensor head and analog or digital output
Connector, M12x1-Male, 5-pin IO-Link, Analog, voltage, Analog, current, PNP/NPN 25 mm 1300 mm Brass

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970