Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

USB3 Vision Cameras

Typecode:

BVS CA-SF1 - Standard

Previous Matrix Vision designation :

mvBlueFOX3-1

Similar Illustration

Contact request

Version
USB3 Vision industrial camera
Interface
USB 2.0 / 3.0
Digital inputs
2x PNP galvanically isolated
Digital outputs
4x PNP galvanically isolated
Lens mount
C-Mount
Image formats
Mono8...Mono16;Bayer8...Bayer16, RGB, YUV *
Housing material
Aluminium, Powder coated, Painted
Dimension
39 x 39 x 29 mm
Operating voltage Ub
10...28 VDC
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
WEEE
cULus
IP rating
IP30
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

C-mount lenses

Power supplies for automation

Double-Ended Cordsets

Single-Ended Cordsets

Brackets for vision sensors, SmartCameras and lights

Power supplies for the control cabinet

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970