Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

Asset Data Provider

Typecode:

BAI ADP - Asset Data Provider

Similar Illustration

Contact request

Description
Asset Data Provider (ADP) is an agnostic software solution from Balluff for the collection, pre-processing and delivery of data at the Operational Technology (OT) level. It supports the creation of a holistic data pipeline for IIoT applications such as predictive maintenance.
One component of the software is based on edge computing technology and pre-processes data decentrally as well as delivers it efficiently, securely and in a resource-efficient way to the relevant IT systems such as Cloud, ERP or MES.
License model
Software subscription, 1 year duration
Operating system
Linux-x64
Linux-arm64
Docker Version
17.12+
Docker Compose Version
2.4
Firewall
Outgoing connection on Port 443/Https (tcp)
Outgoing/Incoming connections on Port 8888 /http (tcp)
Outgoing/Incoming connection PNT/EIP on Ports 2222/udp und 44818/tcp
Outgoing connection on Port 123/Ntp (tcp/udp)
Outgoing/Incoming connections on Portrange 1999-2001/udp
Required hard disk space
8 GB free disc space
Working memory
2 GB RAM
Language
English
Technical documentation
  • Datasheet

No recommended accessories available.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970