- Ambient temperature
- -10...50 °C
- Focal length
- 75 mm
- Back focal length
- 14.5 mm
- Aperture
- 1.8
- Distortion
- -0.2 %
- Minimum object distance (MOD)
- 1000 mm
- Angle of view, horizontal
- 9.7 °
- Angle of view, vertical
- 7.3 °
- Max. Sensor size
- 1"
- Image resolution
- 4 MP
- Mounting part
- Screws
- Lens mount
- C-Mount
- Dimension
- Ø 49 x 63.4 mm
- IP rating
- IP20
- Weight
- 195 g
- Additional text
- Angle of view refers to a sensor size of 2/3"