Double-ended cordsets
Safe and reliable transmission with robust cables
Available in:
3202 versions
With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. You are guaranteed to find the correct connection for your application in your industry within our extensive range.
You can select from various cable types and various plug connectors.
The most important benefits
- The right connection for your special application
- Various cable types, various plug connectors
- Reliably transmit signals, data and power
- Robust and industrial grade
3202 versions
Order code | Price | Cable | Connection 1 | Connection 2 | Actions |
---|---|---|---|---|---|
BCC09M1BCC M415-M415-3A-313-PW3534-050 |
PUR welding spark resistant orange, 5 m, Drag chain compatible | M12x1-Female, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | ||
BCC039PBCC M415-M414-3A-304-PX0434-050 |
PUR black, 5 m, Drag chain compatible | M12x1-Female, straight, 5-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | ||
BCC03AHBCC M425-M414-3A-304-PX0434-050 |
PUR black, 5 m, Drag chain compatible | M12x1-Female, angled, 5-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | ||
BCC0EU7BCC W425-W414-3A-304-SW0434-003 |
Silicone welding spark resistant black, 0.3 m | M12x1-Female, angled, 5-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | ||
BCC0E8FBCC E894-E894-90-339-ES64N9-020 |
TPE Shielded teal, 2 m, Drag chain compatible | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | ||
BCC0EM1BCC W415-W414-3A-304-SW0434-020 |
Silicone welding spark resistant black, 2 m | M12x1-Female, straight, 5-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | ||
BCC0EWTBCC W415-W414-3A-304-SW0434-040 |
Silicone welding spark resistant black, 4 m | M12x1-Female, straight, 5-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | ||
BCC06WRBCC M415-M414-3A-304-PX0434-100 |
PUR black, 10 m, Drag chain compatible | M12x1-Female, straight, 5-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | ||
BCC06J3BCC A314-A314-30-304-PX04A5-020 |
PUR black, 2 m, Drag chain compatible | 7/8"-Female, straight, 4-pin | 7/8"-Male, straight, 4-pin | ||
BCC0374BCC M415-M413-3A-300-PX0334-050 |
PUR black, 5 m, Drag chain compatible | M12x1-Female, straight, 5-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
Edit columns
Please select which columns should be displayed.