Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

LF processor units (70/455 kHz)

LF (70/455 kHz)

Available in:

10 versions

With our BIS V processor unit, you can simultaneously use up to four read/write heads per processor. The BIS V allows mixed operation of all frequencies (BIS M, BIS L, BIS C, BIS U). Thus only one type of processor unit needs to be stocked, which greatly simplifies inventory management. For use in any industrial sector the processor unit is available with all globally standard bus systems.

Features

  • Perfect EMC due to the robust zinc die-cast housing
  • All connections are easily accessible from the front
  • Variable mounting concept for easy assembly on top hat rails or on the profile
  • LCD display and pushbuttons for simple commissioning
  • Each read/write head signals its operating state via two LEDs directly on the processor unit
  • Integrated IO-Link master port for the connection of IO-Link-capable sensors and actuators
  • Web server for convenient remote condition monitoring
  • Function components of many common controller manufacturers for fast use
  • Integrated 2-port Ethernet switch for line and ring topology
  • Small and compact (172 × 48 × 62 mm)
  • USB interface for rapid commissioning without bus link
  • BIS Cockpit: Read/write head configurable independent of interface with PC-based software tool
  • Power supply via robust 7/8" plug for harsh industrial environments

10 versions

Order code Price Interface Operating voltage Ub IP rating Supported RFID technologies Ambient temperature
Actions

BIS012E

BIS V-6102-019-C101
Profibus 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS013W

BIS V-6108-048-C102
Profinet 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS0146

BIS V-6106-034-C104
EtherNet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS0147

BIS V-6110-063-C102
EtherCAT 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS014C

BIS V-6106-034-C102
EtherNet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS014E

BIS V-6111-073-C103
CC-Link 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM) 0...60 °C

BIS0187

BIS V-6107-039-C105
Ethernet TCP/IP, USB 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS018K

BIS V-6107-039-C106
Ethernet TCP/IP, USB 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C

BIS008U

BIS C-600-007-650-00-KL1
RS232 19.2...28.8 VDC IP65, with read/write head LF 70/455 kHz (BIS C ) 0...60 °C

BIS01H6

BIS V-6106-034-C108
EtherNet/IP 24 V DC LPS Class 2 IP65, with connector LF 125 kHz (BIS VL), LF 70/455 kHz (BIS C ), HF 13.56 MHz (BIS VM), UHF 860...960 MHz (BIS VU) 0...60 °C