Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

USB3 Vision Cameras

Industrial cameras

Available in:

7 versions

Our USB3 Vision cameras offer high resolutions and frame rates as well as camera-based smart features that significantly reduce the load on your host system. The modular design offers a wide range of selection and equipment options such as lens mounts from S-mount to M42 or variants with an extended temperature range. This makes them suitable for a wide range of industrial applications such as medical technology or microscopy.

Features and benefits:

  • universal USB3 camera series with up to 5 Gigabit transfer rate
  • excellent image quality due to high quality sensors up to 31.5 MPixel
  • onboard smart features for CPU unloading
  • internal image memory for lossless image transfer
  • various I/O options for easy process integration
  • easy integration thanks to Software Development Kit

7 versions

Order code Price IP rating Interface Digital inputs Digital outputs Housing material Data storage Approval/Conformity
Actions

BVS CA-SF1 - Standard

BVS CA-SF1 - Standard
IP30 USB 2.0 / 3.0 2x PNP opto-isolated 4x PNP galvanically isolated Aluminum, Powder coated, Painted 256 MB CE, UKCA, WEEE, cULus

BVS CA-SF1 - Board level

BVS CA-SF1 - Board level
USB 2.0 / 3.0 2x PNP opto-isolated 4x PNP galvanically isolated Aluminum, Powder coated, Painted 256 MB CE, UKCA, WEEE

BVS CA-SF2 - Standard

BVS CA-SF2 - Standard
IP30 USB 2.0 / 3.0 2x PNP opto-isolated 4x PNP galvanically isolated Aluminum, Powder coated, Painted 256 MB CE, UKCA, WEEE, cULus

BVS CA-SF2 - Board level

BVS CA-SF2 - Board level
USB 2.0 / 3.0 Aluminum, Powder coated, Painted 256 MB CE, UKCA, WEEE

BVS CA-SF3 - Board level

BVS CA-SF3 - Board level
USB 2.0 / 3.0 4x PNP non-isolated 4x PNP non-isolated -, - 256 MB CE, UKCA, WEEE

BVS CA-SF4 - Standard

BVS CA-SF4 - Standard
IP30 USB 2.0 / 3.0 2x PNP opto-isolated 4x PNP galvanically isolated Aluminum, Powder coated, Painted 256 MB CE, UKCA, WEEE, cULus

BVS CA-SF5 - Board level

BVS CA-SF5 - Board level
USB 2.0 / 3.0 4x PNP non-isolated 4x PNP non-isolated -, - 256 MB CE, UKCA, WEEE