Signal converters
Signal Converters and Communication Adapters
Available in:
16 versions
With our signal converters you can easily change output signals or counting and time functions. Signal converters for sensors with analog/switching output and signal amplifiers are available for this purpose. These can be mounted in the control cabinet or on site.
Features
- Signal converters for position encoders with Start-Stop-Interface
- Signal converters for sensors with switching output can be combined with each other, with easy installation and adjustment capabilities
- Signal converter to send analog output signals to IO-Link
16 versions
Order code | Price | Function | Interface | Digital inputs | Analog inputs | Analog outputs | Housing material | IP rating | Version | Actions |
---|---|---|---|---|---|---|---|---|---|---|
BNI00C1BNI IOL-760-002-E066 |
IO-Link 1.1 | 2x PNP, Type 3 |
1.4404 stainless steel PTFE |
IP67, when threaded in | RS232 converter | |||||
BNI00C6BNI IOL-730-002-E023 |
IO-Link 1.1 | Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K) | Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA) |
1.4404 stainless steel PTFE |
IP67, when threaded in | Analog converter | ||||
BNI0041BNI IOL-712-000-K023 |
IO-Link 1.0 | Analog, current (0…20 mA) | PA | IP67, when threaded in | Analog converter | |||||
BNI0042BNI IOL-714-000-K023 |
IO-Link 1.0 | Analog, voltage (0…10 V) | PA | IP67, when threaded in | Analog converter | |||||
BNI004CBNI IOL-722-000-K023 |
IO-Link 1.0 | Analog, current (4…20 mA) | PA | IP67, when threaded in | Analog converter | |||||
BNI004EBNI IOL-724-000-K023 |
IO-Link 1.0 | Analog, voltage (0…10 V) | PA | IP67, when threaded in | Analog converter | |||||
BNI004TBNI IOL-716-000-K023 |
IO-Link 1.0 | Analog, Temperature (Pt100) | PA | IP67, when threaded in | Analog converter | |||||
BAE011HBAE SC-TL-F03 |
Start/Stop;Analog, voltage/analog, current | Plastic | IP20 | |||||||
BAE011JBAE SC-TL-F04 |
Start/Stop;parallel | Plastic | IP20 | |||||||
BAE012TBAE SC-XA-C01 |
Switching inverter (NO/NC), Flip flop (on/off switch), Divider (1 pul. per x parts), Part counter (1 pulse per part), Switching amplifier up to 150 mA | PNP |
PBT PA |
IP67 |
Edit columns
Please select which columns should be displayed.