Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Field power supplies with IO-Link interface

Available in:

5 versions

Our IP67 power supply units save costs and space with their small form factor and by having the option to be installed outside the control cabinet, close to an application, with shorter cables and low cable cross-sections. Placing them directly in the field significantly reduces planning, logistics and cabling costs. The IO-Link interface enables remote parameterization and condition monitoring.

Both the single-phase 360 W and the three-phase 600 W devices supply systems with up to 12 A of continuous output current per channel. In power-boost mode, they even provide up to 40 A total power for a short time, for example for start-up currents.

The special features

  • Small IP67 housing without potting
  • Up to 12 A continuous power per channel
  • Over 95 % efficiency
  • Choose 1- or 3-phase units with 7/8" or M12 connectors
  • 2 outputs with 4 fused channels (UA and US separated)
  • Status monitoring and remote parameterization via IO-Link
  • A perfect complement to our networking portfolio of IO-Link masters and hubs

5 versions

Order code Price Output capacity max. Output voltage Rated output current Input voltage Connection (supply voltage IN) Connection (supply voltage OUT) Ambient temperature Approval/Conformity
Actions

BAE012M

BAE PS-XA-1W-24-150-608-I
360 W 24 - 28 V DC 15 A 85...264 V AC 7/8"-Male, 3-pin 7/8"x2-Female -25...70 °C CE, UKCA, cULus, WEEE

BAE012N

BAE PS-XA-1W-24-150-610-I
360 W 24 - 28 V DC 15 A 85...264 V AC M12x1-Male, 3-pin, S-coded-coded M12x2-Female, 5-pin, L-coded-coded -25...70 °C CE, UKCA, cULus, WEEE

BAE012P

BAE PS-XA-3Y-24-250-609-I
600 W 24 - 28 V DC 25 A 323...552 V AC 7/8"-Male, 4-pin 7/8"x2-Female -25...70 °C CE, UKCA, cULus, WEEE

BAE012R

BAE PS-XA-3Y-24-250-611-I
600 W 24 - 28 V DC 25 A 323...552 V AC M12x1-Male, 4-pin, S-coded-coded M12x2-Female, 5-pin, L-coded-coded -25...70 °C CE, UKCA, cULus, WEEE

BAE0133

BAE PS-XA-1W-24-150-612-I
300 W 24 - 28 V DC 12.5 A 85...264 V AC 7/8"-Male, 3-pin 7/8"x3-Female -25...70 °C CE, UKCA, cULus, WEEE