Ring lights
Lights for vision systems and machines
Available in:
6 versions
The light field size of our ring lights has a diameter of 100/60 mm. As additional incident light with luminous LEDs, they enable homogeneous illumination in versions with red, white, and infrared lights.
Features
- Easy attachment and installation
- High-quality housing, IP65
- Large inspection distances realizable
- Diffuser attachment for applications with mirrored surfaces prevents disruptive reflections
6 versions
Order code | Price | Version | Illumination area | Light type | Dimension | Material | Actions |
---|---|---|---|---|---|---|---|
BAE000JBAE LX-VS-RR100 |
Ring light | Ø 100 mm/Ø 60 mm | LED Red light | Ø 116 x 20.5 mm |
Aluminum anodized, black Glass |
||
BAE000KBAE LX-VS-RI100 |
Ring light | Ø 100 mm/Ø 60 mm | LED Infrared | Ø 116 x 20.5 mm |
Aluminum anodized, black Glass |
||
BAE00ANBAE LX-VS-RW100 |
Ring light | Ø 100 mm/Ø 60 mm | LED White light | Ø 116 x 20.5 mm |
Aluminum anodized, black Glass |
||
BAE011PBAE LX-VS-RI040 |
Ring light | Ø 38 mm/Ø 26 mm | LED Infrared | Ø 40.5 x 13 mm | Aluminum anodized, black | ||
BAE011RBAE LX-VS-RR040 |
Ring light | Ø 38 mm/Ø 26 mm | LED Red light | Ø 40.5 x 13 mm | Aluminum anodized, black | ||
BAE011TBAE LX-VS-RW040 |
Ring light | Ø 38 mm/Ø 26 mm | LED White light | Ø 40.5 x 13 mm | Aluminum anodized, black |
Edit columns
Please select which columns should be displayed.