Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Adapters

Problem solvers in installation technology

Available in:

7 versions

The extensive range of adapters from Balluff helps you to connect different plug connector designs quickly and reliably.

We offer many solutions, all of which are rugged and industrial grade for the highest possible level of flexibility.

Features

  • Robust, industrial grade
  • For reliable, fast connecting
  • Additional flexibility

M8, M12 and valve connector adapters

Our M8 and M12 adapters and our valve connector adapters are resistant to shocks and vibration and feature IP67 protection.

  • Resistant to shocks and vibration

  • High-quality materials

  • IP67

Profibus adapters

Our Profibus adapters are available for easy and secure Profibus connection.

  • Completely shielded zinc die-cast housing

  • Switch lever for the activation of the bus termination remotely operable

  • Programming/diagnostic option with second D-sub

  • Various housing shapes

  • Versions with plug-and-play and user-fabricated versions

7 versions

Order code Price Connection 1 Connection 2 Connector configuration
Actions

BCC0F2T

BCC M415-M313-3F-RA101-000
M12x1-Female, straight, 3-pin, A-coded M8x1-Male, straight, 3-pin, A-coded Straight (2x)

BCC0F2U

BCC M415-M314-3F-RA102-000
M12x1-Female, straight, 4-pin, A-coded M8x1-Male, straight, 4-pin, A-coded Straight (2x)

BCC0F2Y

BCC M314-M414-3E-RA102-000
M8x1-Female, straight, 4-pin, A-coded M12x1-Male, straight, 4-pin, A-coded Straight (2x)

BCC0F47

BCC M313-M413-3E-RA101-000
M8x1-Female, straight, 3-pin, A-coded M12x1-Male, straight, 3-pin, A-coded Straight (2x)

BCC0HKZ

BCC VA04-M415-3E-RA125-000
A, DIN-0°/180°-Valve connector, angled, 4-pin M12x1-Male, straight, 3-pin, A-coded Straight/right-angle

BCC0FCK

BCC M414-M414-6A-710-PS0434-003
M12x1-Male, straight, 4-pin, A-coded M12x1-Male, straight, 4-pin, A-coded Straight (2x)

BIU0016

BIU EM-LP-00007-01
Sub-D-Female, straight, 9-pin FH34SRJ-12S-0,5SH-Male, straight, 12-pin Straight (2x)