LF data couplers (125 kHz)
LF (125 kHz)
Available in:
3 versions
LF data couplers from Balluff ensure the greatest possible flexibility. They securely transmit the data via two air interfaces. In so doing, they handle the contactless bridging of the two transitions instead of a fixed data transmission. The data couplers are generally used where a double mechanical interface is indispensable. For example, with rotary tables, replaceable workpiece holders, or gripper arms. This allows you to check the function, even at previously inaccessible locations.
Features
- Maintenance-free transmission without mechanical wear
- Fast and secure signal transmission
- Various cable lengths: 1 m, 2 m and 5 m
3 versions
Order code | Price | Style 1 | Style 2 | Antenna type | Cable length L | Housing material | Actions |
---|---|---|---|---|---|---|---|
BIS00JYBIS L-380-05/BU-PU1-00,5 |
round | 0.50 m | ABS, GF16 | ||||
BIS00K1BIS L-380-ST/10 |
M30x1.5 | round | Brass, nickel-plated | ||||
BIS00NRBIS L-380-22/BU-PU1-00,35 |
round | 0.35 m | ABS, GF16 |
Edit columns
Please select which columns should be displayed.